Vishay Intertechnology Knob Potentiometers Simplify Designs and Optimize Costs for Industrial and Audio Applications
By integrating a knob with a panel potentiometer in a single component, the devices released today eliminate the need to purchase and assemble a separate knob. Furthermore, with only the mounting hardware and terminals situated on the back side of the panel, the compact potentiometers reduce the clearance required behind the panel to an extremely low < 15 mm.
With a conductive plastic resistive element, the PA16F is designed for audio applications, while the cermet P16F is intended for industrial motor drives, welding equipment, HVAC and lighting systems, and control panels. With their full IP67 sealing, the devices deliver reliable operation in extreme environmental conditions.
The potentiometers are available with custom knob markings, resistance values, wires, and connectors, in addition to detent and switch options. The devices are also available with a metallic knob on request. The P16F and PA16F are tested in accordance with CECC 41000 or IEC 60393-1.
Device Specification Table:
Part number | P16F | PA16F |
Resistive element | Cermet | Conductive plastic |
Resistance range (linear taper) | 22Ω to 10 MΩ | 1 k Ω to 1 MΩ |
Power rating (linear) | 1 W at +40 °C | 0.5 W at +40 °C |
Typical TCR | ± 150 ppm/°C | ± 500 ppm/°C |
Dielectric strength RMS | 5000 VAC |
Samples and production quantities of the P16F and PA16F are available now, with lead times of 14 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®
The DNA of tech® is a registered trademark of
Vishay on Facebook: http://www.facebook.com/VishayIntertechnology
Vishay Twitter feed: http://twitter.com/vishayindust
Link to product datasheet:
http://www.vishay.com/ppg?51090 (P16F, PA16F)
Link to product photo:
https://www.flickr.com/photos/vishay/albums/72177720315464866
For more information please contact:
peter.henrici@vishay.com
or
Redpines
bob.decker@redpinesgroup.com
Source: Vishay Intertechnology, Inc.