Vishay Intertechnology Enhances Thick Film Chip Resistor in 1206 Case Size With Higher 0.5 W Power Rating
MALVERN, Pa., Sept. 22, 2021 (GLOBE NEWSWIRE) -- Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has enhanced the Vishay Draloric RCC1206 e3 thick film chip resistor in the 1206 case size with a higher power rating of 0.5 W.
Offering twice the power of standard thick film chip resistors in this size, the RCC1206 e3 can be used in place of two parallel 1206 devices or a single device in the larger 1210 case size. This allows designers to save board space in automotive, industrial, telecommunications, and medical applications while lowering component counts and reducing placement costs.
AEC-Q200 qualified, the RCC1206 e3 features a resistance range from 1 Ω to 1 MΩ — and 0 Ω jumper — with tolerances of ± 1 % and ± 5 % and TCR of ± 100 ppm/K and ± 200 ppm/K. The resistor offers an operating voltage of 200 V and an operating temperature range of -55 °C to +155 °C. RoHS-compliant and halogen-free, the device is suitable for processing on automatic assembly systems and for wave, reflow, or vapor phase soldering per IEC 61760-1.
Samples and production quantities of the RCC1206 e3 are available now, with lead times of 10 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.™ Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.Vishay.com.
The DNA of tech™ is a trademark of Vishay Intertechnology.
Link to product datasheet:
http://www.vishay.com/ppg?20066 (RCC e3)
Link to product photo:
https://www.flickr.com/photos/vishay/albums/72157719852363485
Vishay on Facebook: http://www.facebook.com/VishayIntertechnology
Vishay Twitter feed: http://twitter.com/vishayindust
For more information please contact:
Vishay Intertechnology
Peter Henrici, +1 408 567-8400
peter.henrici@vishay.com
or
Redpines
Bob Decker, +1 415 409-0233
bob.decker@redpinesgroup.com