Release Details

Vishay Intertechnology AEC-Q200 Qualified Thick Film Power Resistor Offers Enhanced Protection Against Short Transient Pulses

April 9, 2025

Offered in Clip-Mount TO-247 Package for Direct Mounting on a Heatsink, Device Combines High Pulse Absorption to 75 J/0.1 s With Power Dissipation of 150 W

MALVERN, Pa., April 09, 2025 (GLOBE NEWSWIRE) -- Vishay Intertechnology, Inc. (NYSE: VSH) today that it has extended its LTO series of thick film power resistors with a new AEC-Q200 qualified device that delivers higher pulse absorption up to 75 J/0.1 s. Offered in a clip-mount TO-247 package for direct mounting on a heatsink, the Vishay Sfernice LTO 150H offers high power dissipation of 150 W at a +45 °C case temperature.

The device released today features a unique design that provides 30 % higher energy absorption than existing LTO series devices for enhanced protection against short transient pulses. The result is more stable operation in high stress environments, reducing the risk of failure and improving overall system reliability. The LTO 150H’s high power dissipation and low thermal resistance of 0.87 °C/W further enhance its ability to deliver consistent performance and safeguard sensitive components, while allowing fewer devices to be utilized — saving board space, simplifying layouts, and reducing overall solution costs.

The LTO 150H offers high temperature operation to +175 °C, a broad range of resistance values from 1 Ω to 2.2 kΩ, and tolerances down to ± 2 %. The device will serve as the precharge or discharge resistor for controls, 48 V board nets, BMS, fuel cells, and on-board chargers for HEVs, EVs, and low speed electric vehicles; energy monitoring and metering systems; agricultural vehicles and farm equipment; industrial motor drives, welding equipment, and power tools; switches, routers, and optical network equipment; and weapons guidance systems.

The RoHS-compliant resistor offers a non-inductive design and is available with bended termination options.

Samples and production quantities of the LTO 150H are available now, with lead times of 10 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1000 Company listed on the NYSE (VSH). More on Vishay at www.Vishay.com.

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.

Vishay on Facebook: http://www.facebook.com/VishayIntertechnology
Vishay Twitter feed: http://twitter.com/vishayindust

Link to product datasheet:
http://www.vishay.com/ppg?50084 (LTO 150H)

Link to product photo:
https://www.flickr.com/photos/vishay/albums/72177720324812927

For more information please contact:
Vishay Intertechnology
Peter Henrici, +1 408 567-8400
peter.henrici@vishay.com
or
Redpines
Bob Decker, +1 415 409-0233
bob.decker@redpinesgroup.com