Release Details

Vishay Intertechnology 80 V MOSFET in PowerPAK® 8x8SW Package Offers Best in Class RDS(ON) of 0.88 mΩ to Increase Efficiency

May 21, 2025

Space-Saving Device Offers Low Max. RthJC of 0.36 °C/W and Wettable Flanks to Improve Thermal Performance and Solderability in Industrial Applications

MALVERN, Pa., May 21, 2025 (GLOBE NEWSWIRE) --  To provide higher efficiency for industrial applications, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 80 V TrenchFET® Gen IV n-channel power MOSFET in the PowerPAK® 8x8SW bond wireless (BWL) package with best in class on-resistance. Compared to competing devices in the same footprint, the Vishay Siliconix SiEH4800EW offers 15 % lower on-resistance while reducing RthJC by 18 %.

With on-resistance down to 0.88 mΩ typical at 10 V, the device released today minimizes power losses from conduction to increase efficiency while improving thermal performance with a low maximum RthJC of 0.36 °C/W. With its 8 mm by 8 mm footprint, the space-saving device occupies 50 % less PCB space than MOSFETs in the TO-263 package while offering an ultra low profile of 1 mm.

The SiEH4800EW implements a fused lead to increase the source PAD solderable area to 3.35 mm², which is four times larger than a traditional PIN solder area. This decreases the current density between the MOSFET and PCB, reducing the risk of electro-migration risk and enabling a more robust design. In addition, the device’s wettable flanks enhance solderability while making it easier to visually inspect the reliability of solder joints.

The MOSFET is ideal for synchronous rectification and OR-ing functionality. Typical applications will include motor drive controls, power tools, welding equipment, plasma cutting machines, battery management systems, robotics, and 3D printers. In these applications, the device offers high temperature operation to +175 °C, and its BWL design minimizes parasitic inductance while maximizing current capability.

RoHS-compliant and halogen-free, the MOSFET is 100 % Rg and UIS tested.

Comparison Table: D²PAK vs PowerPAK 8x8L vs PowerPAK 8x8SW

Part numberSUM60020ESiJH5800ESiEH4800EW
PackageTO-263PowerPAK 8x8LPowerPAK 8x8SW
Dimensions (mm)16 x 108.0 x 8.0 *8.0 x 8.0 *
Height (mm)4.81.71.0 *
VDS (V)808080
VGS (V)± 20± 20± 20
ConfigurationSingleSingleSingle
               VGSth (V)Min.2.02.02.0
RDS(on) (mΩ) @ 10 VGS

Typ.1.750.970.88 *
Max.2.11.351.15 *
ID (A) Max.150302608 *
RthJC (C/W)Max.0.40.450.36 *
Fused lead implementNoNoYes

Best in class (*)

Samples and production quantities of the SiEH4800EW are available now, with lead times of 13 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1000 Company listed on the NYSE (VSH). More on Vishay at www.Vishay.com.

The DNA of tech® is a registered trademark of Vishay Intertechnology. TrenchFET and PowerPAK are registered trademarks of Siliconix incorporated.

Vishay on Facebook: http://www.facebook.com/VishayIntertechnology
Vishay Twitter feed: http://twitter.com/vishayindust

Link to product photo:
https://www.flickr.com/photos/vishay/albums/72177720326159429

Link to datasheet:
http://www.vishay.com/ppg?61532 (SiEH4800EW)

For more information please contact:
Vishay Intertechnology
Peter Henrici, +1 408 567-8400
peter.henrici@vishay.com
or
Redpines
Bob Decker, +1 415 409-0233
bob.decker@redpinesgroup.com