Vishay Intertechnology 40 V MOSFET in PowerPAK® 10x12 Package Offers Best in Class RDS(ON) of 0.34 mΩ to Increase Efficiency
Space-Saving Device Features BWL Design and High ID to 795 A to Increase Power Density, While Low RthJC of 0.21 °C/W Improves Thermal Performance
With on-resistance down to 0.34 m typical at 10 V, the device released today minimizes power losses from conduction to increase efficiency while improving thermal performance with a low RthJC of 0.21 C/W typical. By allowing designers to utilize one device instead of two in parallel to achieve the same low on-resistance, the SiJK140E also improves reliability and mean time between failures (MTBF).
The MOSFET features a bond-wireless (BWL) design that minimizes parasitic inductance while maximizing current capability. While TO-263-7L solutions in bond-wired (BW) packages are limited to currents of 200 A, the SiJK140E offers a continuous drain current up to 795 A for increased power density while providing a robust SOA capability. Occupying an area of 120 mm2, the device’s
The SiJK140E is ideal for synchronous rectification, hot swap switching, and OR-ing functionality. Typical applications will include motor drive controls, power tools, welding equipment, plasma cutting machines, battery management systems, robotics, and 3D printers. To avoid shoot-through in these products, the standard-level FET offers a high threshold voltage of 2.4Vgs. RoHS-compliant and halogen-free, the MOSFET is 100 % Rg and UIS tested.
Comparison Table PowerPAK 10 x 12 vs. TO-263-7L
Part number | SiJK140E | SUM40014M | Performance Improved | |
Package | PowerPAK10x12 | TO-263-7L | - | |
Dimensions (mm) | 10 x 12 | 10.4 x 16 | +27% | |
Height (mm) | 2.4 | 4.8 | +50% | |
VDS (V) | 40 | 40 | - | |
VGS (V) | 20 | 20 | - | |
Configuration | Single | Single | - | |
VGSth (V) | Min. | 2.4 | 1.1 | +118% |
RDS(on) (mΩ) @ 10 VGS | Typ. | 0.34 | 0.82 | +58% |
Max. | 0.47 | 0.99 | +53% | |
Qg (nC) @ 10 VGS | Typ. | 312 | 182 | - |
FOM | - | 106 | 149 | +29% |
ID (A) | Max. | 795 | 200 | +397% |
RthJC (C/W) | Max. | 0.21 | 0.4 | +47% |
Samples and production quantities of the SiJK140E are available now, with lead times of 36 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®
The DNA of tech® is a registered trademark of
Vishay on Facebook: http://www.facebook.com/VishayIntertechnology
Vishay Twitter feed: http://twitter.com/vishayindust
Link to product datasheet:
http://www.vishay.com/ppg?62451 (SiJK140E)
Link to product photo:
https://www.flickr.com/photos/vishay/albums/72177720322038317
For more information please contact:
peter.henrici@vishay.com
or
Redpines
bob.decker@redpinesgroup.com
Source: Vishay Intertechnology, Inc.